Ambient Light Sensor - SMD (TEMT6000x01)
COM-08348

Ambient Light Sensor - SMD (TEMT6000x01)

SKU: COM-08348

The TEMT6000x01 ambient light sensor is a silicon NPN epitaxial planar phototransistor in a miniature transparent 1206 package for surface mounting. 

$1.75
In stock
SKU
COM-08348
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This TEMT6000 is a small ambient light sensor that acts as an NPN transistor. Basically, the more the sensor is exposed to light, the stronger the base bias. It is sensitive to visible light, similar to the human eye, and peaks at 570nm.

Simple to use! This sensor also comes on a simple 3-pin breakout board!

Features & Specs

  • Package type: surface mount
  • Package form: 1206
  • Dimensions (L x W x H): 4mm x 2mm x 1.05mm
  • AEC-Q101 qualified
  • High photo sensitivity
  • Adapted to human eye responsivity
  • Angle of half sensitivity: φ = ± 60°
  • Floor life: 168 h, MSL 3, acc. J-STD-020
  • Lead (Pb)-free reflow soldering
  • Compliant to RoHS Directive 2002/95/EC and in accordance to WEEE 2002/96/EC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Ambient Light Sensor - SMD (TEMT6000x01)
Ambient Light Sensor - SMD (TEMT6000x01)
$1.75
COM-08348
$1.75 retail price.

Available Discounts

  • $1.66 | 25+ units
  • $1.58 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing