SparkFun Ambient Light Sensor Breakout - TEMT6000
BOB-08688

SparkFun Ambient Light Sensor Breakout - TEMT6000

SKU: BOB-08688

Get a near-human-eye perspective with the TEMT6000 sensor, offering a simple analog output with a peak spectral sensitivity of 570nm.

$4.95
In stock
SKU
BOB-08688
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Detect ambient light levels with the simple and effective SparkFun TEMT6000 Ambient Light Sensor Breakout. This board makes it easy to integrate a sensor that "sees" light much like the human eye.

The TEMT6000 sensor's sensitivity is tuned to match human vision as closely as possible, making it ideal for projects that need to respond to room brightness. It works like a light-controlled transistor: as incoming light increases, the sensor's output provides a proportionally higher analog voltage. Connect the signal pin to an analog-to-digital converter (ADC) on your favorite microcontroller to read the value.

An example of the SparkFun Ambient Light Sensor Breakout turning an LED on and off depending on the lux it is detecting.

This breakout provides a straightforward, no-frills interface to the sensor, making it ideal for applications like automatic display brightness adjustment, sleep/wake triggers for low-power projects, or detecting day/night conditions.

Features & Specs

  • Spectral Bandwidth: 440nm to 800nm
  • Handles voltages from both 5V and 3.3V devices
  • Pins:
    • SIG: Output Voltage from the divider circuit
    • GND: Ground (0V)
    • VCC: Collector Voltage (should not exceed 6V)
  • Dimensions: 1cm x 1cm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Ambient Light Sensor Breakout - TEMT6000
SparkFun Ambient Light Sensor Breakout - TEMT6000
$4.95
BOB-08688
$4.95 retail price.

Available Discounts

  • $4.70 | 10+ units
  • $4.46 | 25+ units
  • $4.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing