This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Binho Qwiic Interface Board
BOB-16420

Binho Qwiic Interface Board

SKU: BOB-16420

The Binho Qwiic Interface Board makes it easy for you to interface your Binho Nova host adapter with up to four strings of Qwiic devices.

Out of stock
SKU
BOB-16420

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Binho Qwiic Interface Board makes it easy for you to interface your Binho Nova host adapter with up to four strings of Qwiic devices. It also breaks out all of the pins to a series of headers for convenient jumping to other circuits or perhaps your Logic Analyzer to monitor everything while you develop and debug.

With a wide range of Qwiic sensors and devices to choose from, the Binho Qwiic Interface Board is the simplest way to connect your Binho Nova Host Adapter to the SparkFun Qwiic Ecosystem.

This board is 25mm x 35mm and comes with the connectors pre-soldered. The headers are included but not installed.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Includes:

  • 1x Binho Qwiic Interface Board
  • 3x 7-pin male hearders

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Binho Qwiic Interface Board
Binho Qwiic Interface Board BOB-16420
$7.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing