bladeRF 2.0 micro xA5
The bladeRF 2.0 micro xA5 is a Software Defined Radio with a frequency range of 47MHz to 6GHz, 61.44MHz sampling rate, and 2×2 MIMO streaming.
Product Overview
The bladeRF 2.0 micro xA5 is the next generation Software Defined Radio (SDR) offering a frequency range of 47MHz to 6GHz, 61.44MHz sampling rate, and 2×2 MIMO streaming. Packed into a small form factor, the bladeRF 2.0 micro was designed for high performance as well as mobile applications. Through libbladeRF the bladeRF 2.0 micro is compatible with GNURadio, GQRX, SDR-Radio, SDR#, gr-fosphor, SoapySDR, and more on Windows, Linux and macOS.
The RF shield cap protects sensitive RF components from Electromagnetic Interference (EMI) and provides additional thermal dissipation, allowing the bladeRF 2.0 micro to operate in challenging environments.
All of the RF SMA ports are capable of providing power over bias-tee circuitry to wideband amplifiers and pre-amps. Power to bias-tee peripherals is fully software controllable, providing maximal operational flexibility. Currently, the official bias-tee peripherals include the BT-100, a wideband power amplifier for TX, and the BT-200, a wideband low noise amplifier for RX.
At the core of the bladeRF 2.0 micro is the latest generation Cyclone V FPGA from Intel (formerly Altera). The xA5 features a 77KLE FPGA of which about 60KLE are available and user programmable. An advanced clocking architecture allows the bladeRF 2.0 micro to receive and provide its 38.4MHz fundamental clock from and to other devices. Additionally, an on-board PLL allows the bladeRF 2.0 micro to tame its VCTCXO to a 10MHz reference signal. The xA5 features a highly accurate and stable oscillator. The on-board DAC sets the frequency trim of the oscillator to a factory calibrated value.
The Power Distribution Network (PDN) of the bladeRF 2.0 micro features an intricate combination of low noise and high efficiency switch mode and linear power regulators. While the bladeRF 2.0 micro can be run solely from USB bus power, an external power source can be supplied to ensure maximal linear performance of bias-tee peripherals. The PDN features an auto selection and hold-over circuitry to optimize power draw between USB bus and external DC power.
The bladeRF 2.0 micro can run in headless without needing to be connected to a PC or SBC. The on-board flash is large enough to hold any size FPGA image for the xA5.
Includes:
- 1x bladeRF xA5 (77KLE Cyclone V FPGA)
- 1x USB 3.0 SS cable
Features & Specs
RF PERFORMANCE:
- 47 MHz to 6 GHz frequency range
- 2x2 MIMO, 61.44 MHz sampling rate
- 56 MHz filtered bandwidth (IBW)
- Automatic gain control (AGC)
- Automatic IQ and DC offset correction
USB 3.0 SUPERSPEED SUPPORT:
- 200 MHz ARM926EJ-S processor
- Fully bus-powered over USB 3.0
- External power 5V DC barrel with automatic switchover
ALTERA CYCLONE V FPGA:
- 49 kLE and 301 kLE variants available for custom signal processing and hardware accelerators
FACTORY-CALIBRATED VCTCXO:
- Taming supported via 12-bit DAC or ADF4002 PLL
- Factory calibration of 38.4 MHz clock
Customer Reviews
