This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Brushed motor kit
ROB-17710

Brushed motor kit

SKU: ROB-17710
Out of stock
SKU
ROB-17710

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a brushed motor kit designed for the DFRobot ROB0170 NXP CUP Race Car Chassis.

Includes:

  • Kit contents
  • 2x DC Motors
  • 2x 30A Brushed Electronic Speed Controller

Features & Specs

  • 6.0V to 12.0V motor operating current
  • 1.2A no-load current
  • 3.0A locked rotor current
  • BEC:5V1A BEC
  • 6.0V to 14.0V ESC operating voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Brushed motor kit
Brushed motor kit ROB-17710
$27.95 retail price.

Available Discounts

  • $26.55 | 25+ units
  • $25.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing