This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Brushless motor kit
ROB-17711

Brushless motor kit

SKU: ROB-17711
Out of stock
SKU
ROB-17711

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a brushless motor kit designed for the DFRobot ROB0170 NXP CUP Race Car Chassis.

Includes:

  • Kit contents
  • 2x BLDC Motors
  • 2x 30A Brushless Electronic Speed Controller

Features & Specs

  • 930KV brushless motor KV
  • 0.5A no-load current
  • 7.2V to 12.6V ESC operating voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Brushless motor kit
Brushless motor kit ROB-17711
$48.95 retail price.

Available Discounts

  • $46.50 | 25+ units
  • $44.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing