SparkFun controller:bit - micro:bit Carrier Board (Qwiic)
The SparkFun controller:bit is a "carrier" board for the micro:bit that, when combined with the micro:bit provides a directional & four button controller.
Product Overview
The SparkFun gamer:bit is a fun-filled "carrier" board for the micro:bit that, when combined with the micro:bit, provides you with a fully functional game system. Designed in a similar form factor to the classic Nintendo NES controller, the gamer:bit is equipped with a four-direction "D-pad" on the left side of the board and two action buttons on the right side of the board. The two push buttons on the micro:bit in the center function as start and select.
The gamer:bit connects to the micro:bit via an edge connector in the center of the board, making setup easy. This creates a handy way to swap out micro:bits for programming, while still providing reliable connections to all of the different pins on the micro:bit. We have also included several poke home connectors on the back of the board that correspond to each button on the gamer:bit, allowing you to use external parts to control your game!
The micro:bit is a pocket-sized computer that lets you get creative with digital technology. Between the micro:bit and our shield-like bit boards you can do almost anything while coding, customizing and controlling your micro:bit from almost anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this versatile board has vast potential!
Note: The SparkFun gamer:bit does NOT include a micro:bit board. The micro:bit will need to be purchased separately.
Features:
- Edge connector for ease of use with the micro:bit
- Full direction “D-pad”
- Two action buttons
- NES controller style
- Poke home connectors for external inputs (i.e., arcade joystick and buttons)
Documents:
-
-
-
-
-
-
-
-
-
-
-
-
SparkFun Qwiic Haptic Driver Kit - DA7280
Special Price Current price: $10.50 Regular Price Original price: $17.50Discontinued -
-
Features & Specs
- Edge connector for ease of use with the micro:bit
- Full direction “D-pad”
- Two action buttons
- NES controller style
- Poke home connectors for external inputs (i.e., arcade joystick and buttons)
- Qwiic Connector
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $11.88 | 10+ units
- $10.63 | 100+ units