SparkFun Pro Micro - RP2350
DEV-24870

SparkFun Pro Micro - RP2350

SKU: DEV-24870
$16.95
In stock
SKU
DEV-24870
In stock
Stock/Discounts

The SparkFun RP2350 Pro Micro provides a powerful development platform in our compact Pro Micro form factor built around the RP2350 from Raspberry Pi.

Helpful Documentation

Product Overview

The SparkFun RP2350 Pro Micro provides a powerful development platform in SparkFun's compact Pro Micro form factor, built around the RP2350 from the Raspberry Pi Foundation. This board uses the updated Pro Micro form factor. It includes a USB-C connector, Qwiic connector, WS2812B addressable RGB LED, Boot and Reset buttons, resettable PTC fuse, and PTH and castellated solder pads.

The RP2350 is a unique dual-core microcontroller with two ARM® Cortex® M33 processors and two Hazard3 RISC-V processors, all running at up to 150 MHz! Now, this doesn't mean the RP2350 is a quad-core microcontroller. Instead, users can select which two processors to run on boot instead. You can run two processors of the same type or one of each. The RP2350 also features 520kB SRAM in ten banks, a host of peripherals including two UARTs, two SPI and two I2C controllers, and a USB 1.1 controller for host and device support.

The Pro Micro also includes two expanded memory options: 16MB of external Flash and 8MB PSRAM connected to the RP2350's QSPI controller. The RP2350 Pro Micro works with C/C++ using the Pico SDK, MicroPython, and Arduino development environments. 

Hookup Accessories

Features & Specs

RP2350 Features Dual ARM CortexM33 and Hazard3 RISC-V Processors User-selectable for dual-cores 520kB integrated SRAM in 10 banks 3.3V-tolerant GPIO Peripherals 2x UART 2x SPI 2x I2C 24x PWM Channels 12x PIO State Machines SparkFun Pro Micro - RP2350 Features RP2350 Microcontroller 8MB PSRAM 16MB Flash Supply Voltage USB: 5V RAW: 5.3V MAX Pro Micro Pinout 2x UART 1x SPI 10x GPIO (4 used for UART1 and UART0) 4x Analog USB-C Connector USB 1.1 Host/Device Support Qwiic Connector Buttons Reset Boot LEDs WS2812 Addressable RGB LED Red Power LED Dimensions: 1.3in x 0.7in (33.02mm x 17.78mm)

Customer Reviews

SparkFun Pro Micro - RP2350
SparkFun Pro Micro - RP2350
$16.95
DEV-24870

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 10+ units
  • $15.26 | 25+ units
  • $14.41 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing