SparkFun Human Presence and Motion Sensor - STHS34PF80 (Qwiic)
SEN-22494

SparkFun Human Presence and Motion Sensor - STHS34PF80 (Qwiic)

SKU: SEN-22494

The SparkFun Qwiic Human Presence and Motion Sensor is built around the STHS34PF80 low-power, high-sensitivity IR sensor for presence and motion detection.

$16.95
Out of stock
SKU
SEN-22494
Out of stock
Stock/Discounts

Helpful Documentation

Product Overview

Built around the STHS34PF80 sensor from STMicroelectronics, this board is designed to give engineers the ability to easily experiment and develop applications with the sensor. The board measures 1" x 1" and includes two Qwiic sensors, four mounting holes, six PTH pins (3V3, GND, SCL, SDA, CS, INT), and a red power LED.

The STHS34PF80 sensor, from ST Microelectronics, is designed to measure the precise black-body radiation (as described by Planck's law) of an object; as well as monitor ambient temperature conditions within its 80° field of view. The sensor is composed of a matrix of floating vacuum thermal transistors MOS split into two parts, one exposed to IR radiation and the other one shielded. The differential reading between the segments, allows the sensor to remove self-heating effects. The STHS34PF80 also incorporates algorithms to detect and discriminate between stationary and moving objects. These features enable the sensor to work as a human presence and motion sensor in different applications such as alarm systems, anti-intruder systems, smart lighting, and room occupancy.

The sensor can operate in multiple lighting conditions and is unaffected by visible light or other bands thanks to the 5 to 20µm optical band-pass filter. The STHS34PF80 has an output data rates between 0.25 to 30 Hz and an available single-shot, which are accessed through its I²C/SPI interface.

Features & Specs

Breakout Board

  • Dimensions: 1" x 1"
  • Two Qwiic Connectors
  • I2C Address (7-bit): 0x5A (Default)
  • Four Mounting Holes:
  • 4-40 screw compatible
  • Six PTH Pins
  • 3V3, GND, SCL, SDA, CS, INT
  • Power LED (Red)

STHS34PF80 Features

  • Voltage Range: 1.7 to 3.6V
  • Current Draw: 10µA
  • Interfaces: I²C or SPI
  • Optical wavelength: 5 to 20µm
  • Range: 4m (objects 70 x 25 cm² in size)
  • Built-in Detection Algorithms:
  • Identify stationary objects
  • Distinguish between stationary and moving objects
  • Field of View: 80°
  • Output Data Rate: 0.25 to 30Hz
  • IR sensitivity: 2000 LSB/°C
  • RMS noise: 25 LSBrms
  • Operating Temperature: -40 to 85°C (default gain mode)
  • Sensor accuracy: ±0.3°C (local)
  • One-shot mode
  • Factory calibrated

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Human Presence and Motion Sensor - STHS34PF80 (Qwiic)
SparkFun Human Presence and Motion Sensor - STHS34PF80 (Qwiic)
$16.95
SEN-22494
$16.95 retail price.

Available Discounts

  • $16.10 | 10+ units
  • $15.26 | 25+ units
  • $14.41 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing