Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The RTK Torch is your one-stop shop for high-precision geolocation and GIS needs.
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options, now including SM…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun mosaic-X5 Triband GNSS RTK Breakout you'll be provided with the easiest way to get started using L1, L2, and L5 …
Unleash centimeter-level GPS accuracy with SparkFun's RTK mosaic-X5. Web interface, RINEX logging, WiFi / Ethernet, rugged de…
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
The SparkFun M7E Hecto Simultaneous RFID Reader simplifies reading UHF RFID tags (EPCglobal Gen 2) with its powerful M7E-HECT…
The MyoWare® 2.0 Muscle Sensor is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies an…
This is the HackRF One, a Software Defined Radio (SDR) peripheral capable of transmission or reception of radio signals from …
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
The Teensy 4.1 features an ARM Cortex-M7 processor at 600MHz, four times larger flash memory than the 4.0, and optional locat…
This tiny "scan engine" will read 20 different barcode symbologies — both 1D and 2D!
The SparkFun Qwiic Pulsed Coherent Radar Sensor - Acconeer XM125 brings powerful 60 GHz radar technology to your projects.
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
Teensy 4.0 is the latest Teensy, offering the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch …
The Teensy 4.1 with Headers features an ARM Cortex-M7 processor at 600MHz, 4x larger flash memory than the 4.0, and optional …
The SparkFun OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts.
This board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with the M.2 MicroMod…
The WS2812B (or "NeoPixel") may look like a common 5050-sized SMD LED, but there’s actually an integrated control circuit e…
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
This is the LIDAR-Lite v3, a compact optical distance measurement sensor. When space and weight requirements are tight, the L…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
Slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 1250 mAh and is IE…
This versatile combo breakout pairs the u-blox ZED-F9P multi-band high-precision GNSS module with the NEO-D9S L-band GNSS cor…
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
The SparkFun ZED-F9R GPS-RTK Breakout is a high-precision Automotive Dead Reckoning board with equally impressive configurati…
The Go Bundle is a quick and economical way to get started with the micro:bit v2. So gather up your crew, give your club a co…
This straight bar load cell (sometimes called a strain gauge) can translate up to 5kg of pressure (force) into an electrical …
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
Whether you are measuring wind speed, direction or rain, this is the Weather Meter for you.
The 4th edition of our popular SIK for Arduino Uno, reworked to v4.1 for a better learning experience! Perfect for internatio…
The new PureThermal Mini Pro JST-SR with Thermal by FLIR® is a hackable thermal camera for the FLIR Lepton® thermal imaging…
The SparkFun Digi XBee® Kit is your ticket to remote sensing adventures.
This is a simple LED-illuminated tactile button with a green cap. It's just like a basic tactile button, but it lights up gre…
LIDAR has never looked so good! The LIDAR-Lite v3HP is *the* ideal optical ranging solution for drone, robot, or unmanned veh…
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
This is the SparkFun XBee Explorer Dongle unit for the Digi XBee module line. With the XBee Explorer Dongle you can plug the …
This 8-channel USB Logic Analyzer with support for sampling rates of up to 24MHz provides a good while economic option making…
The SparkFun LoRaSerial Kit is a pair of serial radio modems that simply passes serial back and forth between one another.
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
The TOP106 from TOPGNSS is a certified GNSS/GPS surveying antenna capable of receiving the L1/L2 bands for GPS, GLONASS, Gali…