The ESP32-S3 Korvo 2 LCD Board does NOT come with a development board to operate the parts in this kit. Click the link below to purchase a ESP32-S3 Korvo 2 to get started. ESP32-S3 Korvo 2

Espressif ESP32-S3 Korvo 2 LCD Board
LCD-32031

Espressif ESP32-S3 Korvo 2 LCD Board

SKU: LCD-32031

Add a 2.4" 320x240 capacitive touchscreen to your ESP32-S3-Korvo-2 with this LCD extension board, which connects and mounts directly onto the main board.

$35.95
In stock
SKU
LCD-32031
In stock
Stock/Discounts

The ESP32-S3 Korvo 2 LCD Board does NOT come with a development board to operate the parts in this kit. Click the link below to purchase a ESP32-S3 Korvo 2 to get started. ESP32-S3 Korvo 2

Helpful Documentation

Product Overview

The ESP32-S3-Korvo-2-LCD is Espressif’s display extension board for the ESP32-S3-Korvo-2 multimedia development board (sold separately). It adds a 2.4" color TFT LCD with 320x240 resolution and a capacitive touch panel, so you can build a graphical interface for voice, audio and camera projects: on-screen controls, status displays, camera previews and more.

The display uses an Ilitek ILI9341 controller and talks to the ESP32-S3 over SPI. Touch input comes through a TT21100 capacitive touch controller over I2C. One FPC cable carries power, ground and all signals between the two boards. Copper standoffs and screws hold the LCD board securely over the main board. A Home key is also on the board but is reserved for future use.

Espressif’s ESP32-S3-Korvo-2 board support package includes drivers for the display and touch controller, plus LVGL integration, so you can get a touch UI running quickly in ESP-IDF or ESP-ADF.

Features & Specs

  • 2.4" color TFT LCD, 320x240 resolution
  • Ilitek ILI9341 display controller (SPI)
  • Capacitive touch panel with TT21100 controller (I2C)
  • Connects to the ESP32-S3-Korvo-2 with one FPC cable (power, ground and signals)
  • Mounts on the main board with copper standoffs and screws
  • Reserved Home key for future use
  • Supported by the Espressif ESP32-S3-Korvo-2 BSP with LVGL
  • Board dimensions: about 79.4mm x 58.4mm
  • Requires an ESP32-S3-Korvo-2 main board (sold separately)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Espressif ESP32-S3 Korvo 2 LCD Board
Espressif ESP32-S3 Korvo 2 LCD Board
$35.95
LCD-32031
$35.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing