The ESP32-S3 Korvo 2 only includes the development board and does NOT come with any additional parts. Click the link below to purchase a ESP32-S3 Korvo 2 LCD Board kit which includes everything else you'll need to get started. ESP32-S3 Korvo 2 LCD Board

Espressif ESP32-S3 Korvo 2
DEV-31338

Espressif ESP32-S3 Korvo 2

SKU: DEV-31338

Build voice-controlled and audio/video projects with the ESP32-S3-Korvo-2.

$60.95
In stock
SKU
DEV-31338
In stock
Stock/Discounts

The ESP32-S3 Korvo 2 only includes the development board and does NOT come with any additional parts. Click the link below to purchase a ESP32-S3 Korvo 2 LCD Board kit which includes everything else you'll need to get started. ESP32-S3 Korvo 2 LCD Board

Helpful Documentation

Product Overview

The ESP32-S3-Korvo-2 is a multimedia development board from Espressif, built for voice recognition and audio/video projects. It’s based on the ESP32-S3-WROOM-1 module, which has a dual-core Xtensa LX7 processor running at up to 240MHz, 2.4GHz Wi-Fi, Bluetooth LE, 16MB of flash and 8MB of PSRAM. The ESP32-S3’s vector instructions speed up neural network and signal processing, so wake-word detection, speech commands and face detection can run right on the board. For audio, two onboard microphones feed an ES7210 four-channel ADC. The ADC also captures an echo reference for acoustic echo cancellation. Playback runs through an ES8311 mono codec and an NS4150 3W Class D amplifier that can drive a 4Ω speaker. Six function keys (REC, MUTE, PLAY, SET, VOL-, VOL+) and red and green status LEDs make it easy to build a working voice interface without extra hardware.

The Korvo-2 also has connectors for the ESP32 Korvo 2 LCD Board (sold separately), an external camera module and a microSD card, and it supports JPEG video stream processing. That makes it a strong platform for smart speakers, voice assistants, intercoms and smart home control panels. A CP2102N USB-to-UART bridge handles programming and the serial console. A separate USB power port and a battery socket with an onboard charger let you run the board from USB or a single-cell Li-ion battery, and the audio and digital circuits have separate power supplies to keep noise down. The board is supported by Espressif’s Audio Development Framework (ESP-ADF), ESP-IDF, and an official board support package with LVGL.

Features & Specs

  • Espressif ESP32-S3-WROOM-1 module
  • Dual-core Xtensa LX7 processor at up to 240MHz with AI/DSP vector instructions
  • 2.4GHz Wi-Fi and Bluetooth LE
  • 16MB flash, 8MB PSRAM
  • Two-microphone array for near- and far-field voice wake-up
  • ES7210 four-channel ADC with echo reference for AEC
  • ES8311 mono audio codec
  • NS4150 3W Class D speaker amplifier (4Ω speaker recommended, 2.0mm connector)
  • Six function keys: REC, MUTE, PLAY, SET, VOL-, VOL+
  • Boot and Reset buttons
  • Red and green user LEDs, plus power and charge indicator LEDs
  • 0.5mm-pitch FPC connector for the Korvo 2 LCD Board
  • Camera connector
  • microSD card slot (1-bit mode)
  • CP2102N USB-to-UART bridge (up to 3Mbps), Micro-B
  • Dedicated Micro-B USB power input (5V/2A recommended)
  • Single-cell Li-ion battery socket with onboard charger
  • Separate power domains for audio and digital circuits
  • 2.54mm test points for the codec, ADC, UART and I2C
  • Supported by ESP-ADF, ESP-IDF and the Espressif BSP (LVGL)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Espressif ESP32-S3 Korvo 2
Espressif ESP32-S3 Korvo 2
$60.95
DEV-31338
$60.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing