Flexible Qwiic Cable - Female Jumper (4-pin, Heat Shrink)
CAB-22726

Flexible Qwiic Cable - Female Jumper (4-pin, Heat Shrink)

SKU: CAB-22726
$1.60
In stock
SKU
CAB-22726
In stock
Stock/Discounts

This is a jumper adapter cable that comes pre-terminated with a female Qwiic JST connector on one end and female connectors on the other.

Product Overview

This is a jumper adapter cable that comes pre-terminated with a female Qwiic JST connector on one end and female connectors on the other. This cable makes it easy to connect components with a Qwiic connector to the male pins on various development platforms. This cable is also a great way to attach a logic analyzer to your I2C system.

The 28AWG wire's length is 165mm (about 6.49 inches). The adapter’s wires have been color coded to red, black, blue and yellow. Additionally, the female Qwiic connector features a basic 1mm pitch, while the female hookup pins can easily connect to a standard 0.1" male connector.

All Qwiic cables have the following color scheme and arrangement:

  • Black = GND
  • Red = 3.3V
  • Blue = SDA
  • Yellow = SCL

The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Hookup Accessories

Features & Specs

  • Length: 165mm
  • 28 AWG

Documentation

Customer Reviews

Flexible Qwiic Cable - Female Jumper (4-pin, Heat Shrink)
Flexible Qwiic Cable - Female Jumper (4-pin, Heat Shrink)
$1.60
CAB-22726

Stock and Customer Discounts

$1.6 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing