This product has been retired from our catalog and is no longer for sale.

Georgia Tech Kit - ECE2020
KIT-14673

Georgia Tech Kit - ECE2020

SKU: KIT-14673
Out of stock
SKU
KIT-14673

This product has been retired from our catalog and is no longer for sale.

Product Overview

This is a kit for the Georgia Tech ECE2020 Fundamentals of Digital System Design class for the Fall 2017 Semester. This kit will help provide computer system and digital design principles for students as well as teaching switch and gate design, Boolean algebra, number systems, arithmetic, storage elements, datapath, memory organization, instruction set architecture, and assembly language. This is a custom kit made by SparkFun Electronics for the students of the ECE2020 class.

**Kit Includes **

  • 4x Dual Mux/Demux 4x1 - TC74HC4052APF
  • 1x Octal D-type latch - TPIC6B273N
  • 2x Dual 2 to 4 Demux - SN74HCT139N
  • 2x Decoder 3 to 8 line - TC74HC138APF
  • 4x XOR Gate Qaud 2In (PTH) - SN74HC86N
  • 4x Dual D-type Flip Flop - SN74HC74N
  • 2x Hex Inverter - SN74LS04NE4
  • 4x NOR Gate Quad 2In (PTH) - SN74LS02N
  • 4x NAND Gate Quad 2In (PTH) - SN74LS00N
  • Breadboard
  • Jumper Wires
  • 4x Resistor 100 Ohm - 1/6W - 5% (PTH)
  • 2x Green LED
  • 2x Red LED
  • 4x Resistor 1K Ohm - 1/4W - 5% (PTH)

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Georgia Tech Kit - ECE2020
Georgia Tech Kit - ECE2020 KIT-14673
$32.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing