GNSS Multi-Band L1/L2/L5 Surveying Antenna - TNC (SPK6618H)
GPS-21801

GNSS Multi-Band L1/L2/L5 Surveying Antenna - TNC (SPK6618H)

SKU: GPS-21801

The SPK6618H is an NGS-certified, multi-band (L1/L2/L5/E6) surveying antenna with a TNC connector, delivering high-precision accuracy for RTK base stations.

$169.95
In stock
SKU
GPS-21801
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is the SPK6618H, a high-performance, 'UFO-style' surveying antenna that delivers professional, multi-band reception for a fraction of the cost of leading brand options. It is designed for surveyors, GIS professionals, and anyone building a high-precision RTK base station.

This antenna's built-in 130mm ground plane, advanced filtering, and amplification provide exceptional signal quality for all GPS, GLONASS, Galileo, and BeiDou constellations. It is the perfect antenna to unlock the full, centimeter-level potential of your multi-band GNSS receiver.

Unlock Pro-Level Precision

  • NGS Certified: This antenna is officially certified by the National Geodetic Survey (NGS) (ID: SFESPK6618H). It's a professional-grade tool you can trust for serious surveying and data collection. (ANTEX and ANTINFO files are available).
  • Full Multi-Band Reception (L1/L2/L5/E6): By receiving all modern signals, this antenna provides a faster, more stable, and more accurate fix, even in challenging environments. It's the key to unlocking the full potential of your multi-band receiver (such as the ZED-F9P or Mosaic-X5).
  • Access "Near-RTK" Accuracy (PPP): This antenna's E6 band reception unlocks access to Precise Point Positioning (PPP) services like Galileo HAS and QZSS MADOCA. This can provide centimeter-level accuracy without needing a local base station, a game-changer for field applications.

Is This Antenna for You?

This antenna is specifically designed for high-precision, multi-band GNSS receivers (like the u-blox ZED-F9P, Septentrio mosaic-X5, etc.).

Please be aware that while this antenna will work with a simple L1-only receiver, it will not turn a $20 receiver into a $200 RTK-capable one. To get the full benefit, you must pair it with a receiver capable of L1/L2 or L1/L2/L5 reception.

For automobile applications, please see the u-blox ANN-MB-00 GNSS antenna. For weight-sensitive applications (like RTK drones), check out our Helical GNSS Antenna. You can also see our other GPS / GNSS Antennas here. 

Connections & Mounting

This is a professional surveying antenna and uses standard pro-level connectors. Please read this carefully to ensure you have the right adapters.

  • RF Connector - TNC Female: This is not an SMA connector. To connect to our receivers, we highly recommend a TNC Male to SMA Cable or a simple adapter.
  • Mount - 5/8"-11TPI (Threads Per Inch): This is the industry standard for surveying equipment. It is not compatible with camera tripods (which use 1/4"). We recommend a 5/8" to 1/4" Tripod Adapter.

For permanently fixing this antenna, please refer to our 'How to Build a DIY GNSS Reference Station' tutorial.

Note: GNSS receiver and interface cables are not included with the GNSS Multi-Band L1/L2/L5 Surveying Antenna. These parts will need to be purchased separately.

Features & Specs

  • Reception Frequencies
    • 1150 to 1300MHz
    • 1520 to 1610MHz
  • Supported Constellation Signals
    • GPS - L1/L2/L5
    • GLONASS - G1/G2
    • BeiDou - B1/B2/B3
    • Galileo - E1/E5a/E5b/E6
  • LNA Gain: 38dB
  • Gain: ≥2.5dBi
GPS GLONASS BeiDou Galileo
L1 ≥5.5dBi G1 ≥5.0dBi B1 ≥5.0dBi E1 ≥5.5dBi
L2 ≥5.0dBi G2 ≥4.0dBi B2 ≥5.0dBi E5a ≥2.5dBi
L5 ≥2.5dBi   B3 ≥3.5dBi E5b ≥5.0dBi
      E6 ≥2.5dBi

 

  • 50 Ohm Antenna Impedance
  • Dimensions: 150 x 58mm
  • Waterproof IP67
  • Connector: Female TNC
  • Overall antenna weight: 473g
  • Bare antenna element weight (including MMCX connector): 124.5g
  • Antenna Phase Center:
    • L1: 48.0mm
    • L2: 35.9mm 
    • Average: 41.95mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The GNSS Multi-Band L1/L2/L5 Surveying Antenna - TNC (SPK6618H) on a white background.
GNSS Multi-Band L1/L2/L5 Surveying Antenna - TNC (SPK6618H)
$169.95
GPS-21801
$169.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing