GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
GPS-14986

GPS/GNSS Magnetic Mount Antenna - 3m (SMA)

SKU: GPS-14986
$13.95
In stock
SKU
GPS-14986
Backorder
Stock/Discounts

This exceptional GPS/GNSS antenna is designed for both GPS and GLONASS reception.

Product Overview

Normal GPS antennas are optimized for the US based GPS reception which is great but with more and more modules capable of tracking additional constellations (termed GNSS receivers) you're going to need the right antenna! This exceptional GPS/GNSS antenna is designed for both GPS and GLONASS reception. When used in conjunction with the SparkFun GPS ground plate this antenna achieved excellent TTFF and SIV statistics for both GPS and GLONASS constellations. The magnetic mount allows it to be easily mounted to a metal base such as a ground plate or car roof. The antenna is terminated with a 3m cable and standard SMA connector.

We recommend this antenna for RTK use when combined with the ground plate. If you need Beidou/Galileo reception and additional gain consider the u-blox Multi-band Active GNSS Antenna.

Hookup Accessories

Features & Specs

  • Dimensions: 50x38x17mm
  • Weight: 75g including 3m cable
  • Frequency Range: 1575 - 1610MHz
  • GPS Center Frequency: 1575.42MHz
  • GLONASS Center Frequency: 1602MHz
  • LNA Voltage: 3 to 5VDC
  • LNA Gain: 28dB
  • LNA Current: 10mA
  • Termination Connector: SMA
  • Impedance: 50Ω
  • Right hand polarization
  • Cable Length: 3 meter

Documentation

Customer Reviews

GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
$13.95
GPS-14986

Stock and Customer Discounts

$13.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing