Hakko Solder Reel
TOL-30646

Hakko Solder Reel

SKU: TOL-30646

The Hakko 611 stand organizes your bench and provides smooth reeling action for solder rolls up to 1kg.

$14.95
In stock
SKU
TOL-30646
Backorder
Stock/Discounts

Product Overview

Increase work efficiency and organize your bench with the Hakko 611 Solder Reel Stand. This simple tool keeps your workspace neat by smoothly drawing solder wire as needed. No more fumbling with loose rolls or untangling knots, just a clean feed ready for your iron.

Stable & Compact

Despite its small footprint, this stand is built to stay put while you work.

  • Heavy Base: Weighing in at 450g, it has enough heft to remain stable on your desk while you pull the wire, so you aren't chasing the stand across your bench.
  • High Capacity: The 15mm shaft can hold solder rolls up to 1kg (Max).

Note: This product is the stand only. Solder is NOT included and will need to be purchased separately.

Features & Specs

  • Shaft Diameter: 15mm
  • Usable Solder: Roll Solder 1kg (Max)
  • Dimensions: 87(W) x 78(H) x 141(D)mm
  • Weight: 450g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

A Hakko Solder Reel with a spool of SparkFun premium lead-free solder.
Hakko Solder Reel
$14.95
TOL-30646
$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing