Himax CMOS Imaging Camera - HM01B0 (Monochrome)
SEN-15570

Himax CMOS Imaging Camera - HM01B0 (Monochrome)

SKU: SEN-15570

An ultra low power CMOS Image Sensor that enables the integration of an “Always On” camera for computer vision applications.

$10.95
In stock
SKU
SEN-15570
In stock
Stock/Discounts

Product Overview

The HM01B0 from Himax Imaging is an ultra low power CMOS Monochrome Image Sensor that enables the integration of an “Always On” camera for computer vision applications such as gestures, intelligent ambient light and proximity sensing, tracking and object identification. The sensor allows the sensor to consume very low power of <2mW at QVGA 30FPS. This low power consumption and vision applications camera comes with a ribbon cable that mates to the camera connector populated on the following products:

The HM01B0 contains 320 x 320 pixel resolution and supports a 320 x 240 window mode which can be readout at a maximum frame rate of 60FPS, and a 2×2 monochrome binning mode with a maximum frame rate of 120FPS. The video data is transferred over a configurable 1bit, 4bit or 8bit interface with support for frame and line synchronization. The sensor integrates black level calibration circuit, automatic exposure and gain control loop, self-oscillator and motion detection circuit with interrupt output to reduce host computation and commands to the sensor to optimize the system power consumption.

Features & Specs

Image Sensor

  • Ultra Low Power Image Sensor (ULPIS) designed for Always On vision devices and applications
  • High sensitivity 3.6µ BrightSenseTM pixel technology
  • 320 x 320 active pixel resolution with support for QVGA window, vertical flip and horizontal mirror readout
  • Programmable black level calibration target, frame size, frame rate, exposure, analog gain (up to 8x) and digital gain (up to 4x)
  • Automatic exposure and gain control loop with support for 50 / 60Hz flicker avoidance
  • Flexible 1bit, 4bit and 8bit video data interface with video frame and line sync
  • Motion Detection circuit with programmable ROI and detection threshold with digital output to serve as an interrupt
  • On-chip self oscillator
  • I2C 2-wire serial interface for register access
  • High CRA for low profile module design

Sensor Parameters

  • Active Pixel Array 320 x 320
  • Pixel Size 3.6 µm x 3.6 µm
  • Full Image Area 1152 µm x 1152 µm
  • Diagonal (Optical Format) 1.63 mm (1/11″)
  • Scan Mode: Progressive
  • Shutter Type: Electronic Rolling Shutter
  • Frame Rate MAX 51 fps @ 320 x 320, 60 fps @ 320 x 240 (QVGA)
  • CRA (maximum) 30º

Sensor Specifications

  • Supply Voltage: Analog - 2.8 V, Digital - 1.5V (Internal LDO: 1.5V – 2.8V), I/O - 1.5 – 2.8V
  • Input Reference Clock: 3 – 50 MHz
  • Serial Interface (I2C): 2-wire, 400 KHz max.
  • Video Data Interface: 1b, 4b, 8b with frame / line SYNC
  • Output Clock Rate MAX: 50 MHz for 1bit, 12.5 MHz for 4bit, 6.25 MHz for 8bit
  • Est. Power Consumption (include IO with 5pF load):
  • QVGA 60FPS (Typical) <4 mW
  • QVGA 30FPS (Typical) <2 mW

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Himax CMOS Imaging Camera - HM01B0 (Monochrome)
Himax CMOS Imaging Camera - HM01B0 (Monochrome)
$10.95
SEN-15570
$10.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing