This product has been retired from our catalog and is no longer for sale.

SparkFun Edge Development Board - Apollo3 Blue
DEV-15170

SparkFun Edge Development Board - Apollo3 Blue

SKU: DEV-15170
In stock
SKU
DEV-15170

The SparkFun Edge Development Board powered by TensorFlow is perfect begin using voice recognition without relying on the services of other companies.

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Edge computing is here! You've probably heard of this latest entry to the long lineage of tech buzzwords like "IoT," "LoRa," and "cloud" before it, but what is “the edge” and why does it matter? The cloud is impressively powerful but all-the-time connection requires power and connectivity that may not be available. Edge computing handles discrete tasks such as determining if someone said "yes" and responds accordingly. The audio analysis is done at the edge rather than on the web. This dramatically reduces costs and complexity while limiting potential data privacy leaks.

In collaboration with Google and Ambiq, SparkFun's Edge Development Board is based around the newest edge technology and is perfect for getting your feet wet with voice and even gesture recognition without relying on the distant services of other companies. The truly special feature is in the utilization of Ambiq Micro's latest Apollo3 Blue microcontroller, whose ultra-efficient ARM Cortex-M4F 48MHz (with 96MHz burst mode) processor, is spec’d to run TensorFlow Lite using only 6uA/MHz. The SparkFun Edge board currently measures ~1.6mA@3V and 48MHz and can run solely on a CR2032 coin cell battery for up to 10 days. Apollo3 Blue sports all the cutting edge features expected of modern microcontrollers including six configurable I2C/SPI masters, two UARTs, one I2C/SPI slave, a 15-channel 14-bit ADC, and a dedicated Bluetooth processor that supports BLE5. On top of all that the Apollo3 Blue has 1MB of flash and 384KB of SRAM memory - plenty for the vast majority of applications.

On the Edge you'll have built-in access to sensors, Bluetooth, I2C expansion, and GPIO inputs/outputs. To support edge computing cases like voice recognition the Edge board features two MEMS microphones, an ST LIS2DH12 3-axis accelerometer on its own I2C bus, and a connector to interface to an OV7670 camera (sold separately & functionality coming soon). As TensorFlow updates their algorithms more and more features will open up for the SparkFun Edge. An onboard Bluetooth antenna gives the Edge out-of-the-box connectivity. Also available on the board is a Qwiic connector to add I2C sensors/devices, four LEDs, and four GPIO pins. To boast the low-power capabilities of the board we've outfitted it with battery operation from the CR2032 coin cell holder. Programming the board is taken care of with an external USB-serial adapter like the Serial Basic Breakout via a serial bootloader, but for more advanced users we've also made available the JTAG programming and debugger port.

As a brave explorer of this new technology, you'll have to use some advanced concepts but don't worry. Between Ambiq Micro's Software Development Kit and our SDK Setup Guide you'll have access to plenty of examples to begin working with your hardware.

Now get out there and make something amazing with the latest machine learning technology at your very own fingertips!

Note: The HM01B0 Himax Camera is NOT included with the SparkFun Edge and will need to be purchased separately.

Hookup Accessories

Features & Specs

Microcontroller 32-bit ARM Cortex-M4F processor with Direct Memory Access 48MHz CPU clock, 96MHz with TurboSPOT™ Extremely low-power usage: 6uA/MHz 1MB Flash 384KB SRAM Dedicated Bluetooth processor with BLE 5 Onboard ST LIS2DH12 3-axis accelerometer 2x MEMS microphones with operational amplifier Himax HM01B0 camera connector Qwiic connector 4 x GPIO connections 4 x user LEDs 1 x user button FTDI-style serial header for programming Bluetooth antenna CR2032 coin cell holder for battery operation What It Does High processing to current consumption ratio enables machine learning applications on the 'Edge' of networks, without the need for a central computer or web connection. Voice, gesture, or image recognition possible with TensorFlow Lite. (Note: Voice examples are provided. Gesture and image examples hope to be released by TensorFlow soon) General 1.8V - 3.6V supply voltage range Small 1.6in x 1.6in x 0.35in (40.6mm x 40.6mm x 8.9mm) form factor

Customer Reviews

SparkFun Edge Development Board - Apollo3 Blue
SparkFun Edge Development Board - Apollo3 Blue DEV-15170

Stock and Customer Discounts

$16.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing