This product has been retired from our catalog and is no longer for sale.

Hologram eUICC SIM Card
CEL-17117

Hologram eUICC SIM Card

SKU: CEL-17117

The Hologram eUICC SIM Card is a mix between legacy and new technology for cellular service for your project.

Out of stock
SKU
CEL-17117

This product has been retired from our catalog and is no longer for sale.

Product Overview

The Hologram eUICC SIM Card is a mix between legacy and new technology when cellular service is needed your project. This eUICC SIM Card enables profile switching capabilities so you can dynamically change the subscriber profile while your chosen devices are in the field, over-the-air. For those looking for IoT cellular service with no intentions on switching cellular carriers, this SIM card is for you.

eUICC features are limited to certain modules at this point. This includes the u-blox SARA-R4 module used on our SparkFun LTE CAT M1/NB-IoT Shield - SARA-R4. For these situations, the functionality will be that of a normal SIM with cellular service through Hologram. You won't be able to change carriers.

Features & Specs

  • Temperature Range: -25C to 85C
  • Nano SIM 8.8mm x 12.3mm
  • Minimum 500,000 Read/write cycles
  • Minimum 25 yrs at 25°C Data retention

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hologram eUICC SIM Card
Hologram eUICC SIM Card CEL-17117
$5.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing