Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367

Hook-Up Wire - Assortment (Solid Core, 22 AWG)

SKU: PRT-11367

Keep your breadboards tidy and color-coded with this convenient six-color assortment of 22 AWG solid-core hookup wire in a custom dispenser box.

$25.95
In stock
SKU
PRT-11367
Backorder
Stock/Discounts

Product Overview

There is nothing quite as essential as a neatly organized assortment of colored wire on your workbench. This pack of Hook-Up Wire spools provides six distinct colors of 22 AWG solid-core wire, giving you everything you need to keep your circuits color-coded, organized, and easy to troubleshoot. Set this box on your desk and never worry about hunting down a scrap piece of wire again!

Why Choose Solid Core?

Solid core wire is an absolute staple for breadboarding and permanent installations because of its rigidity and ease of use:

  • Perfect for Breadboarding: The stiff, single-strand wire easily pushes into breadboard tie points and standard 0.1-inch headers without fraying.
  • Holds Its Shape: Once you bend it, it stays put, making it ideal for routing clean, geometric traces across protoboards or inside enclosures.
  • Easy to Strip: The rigid core makes stripping the insulation fast and clean every single time.

A close up of the solid core found in these wires.

Convenient Dispenser Box

To keep your workspace completely tangle-free, this assortment comes housed in a custom cardboard dispenser box. It might only be made from cardboard, but it still neatly holds all six 25-foot spools and allows you to smoothly pull and cut exactly the length you need without the spools unraveling across your desk.

Features & Specs

  • 22 AWG
  • 25ft. / Spool (150ft. total)
  • Solid Core Wire
  • Six Spools in Six Different Colors
    • Red
    • Blue
    • Yellow
    • Green
    • Black
    • White
  • Dispenser Box!

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hook-Up Wire Kit - Assortment (Solid Core, 22 AWG)
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
$25.95
PRT-11367
$25.95 retail price.

Available Discounts

  • $24.65 | 25+ units
  • $23.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing