Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375

Hook-Up Wire - Assortment (Stranded, 22 AWG)

SKU: PRT-11375

Route flexible, fatigue-resistant connections for your robotics and wearables with this six-color assortment of 22 AWG stranded wire.

$25.95
In stock
SKU
PRT-11375
In stock
Stock/Discounts

Product Overview

There is nothing quite as essential as a neatly organized assortment of colored wire on your workbench. This pack of Hook-Up Wire spools provides six distinct colors of 22 AWG stranded wire, giving you everything you need to keep your circuits color-coded, organized, and easy to troubleshoot. Set this box on your desk and never worry about hunting down a scrap piece of wire again!

Why Choose Stranded Wire?

Stranded wire is constructed from multiple thinner wires bundled together, making it the go-to choice for projects requiring movement and durability:

  • High Flexibility: Easily routes around tight corners and complex enclosures without stressing your solder joints.
  • Fatigue Resistant: Perfect for robotics, wearables, or external cables that will be continuously bent, twisted, or handled without breaking.
  • Secure Connections: The stranded design provides excellent surface area for strong, reliable solder connections to components and connectors.

A close up of the stranded core found in these wires.

Convenient Dispenser Box

To keep your workspace completely tangle-free, this assortment comes housed in a custom cardboard dispenser box. It might only be made from cardboard, but it still neatly holds all six 25-foot spools and allows you to smoothly pull and cut exactly the length you need without the spools unraveling across your desk.

Features & Specs

  • 22 AWG
  • 25ft. / Spool (150ft. total)
  • Stranded Wire Core
  • Six Spools in Six Different Colors
    • Red
    • Blue
    • Yellow
    • Green
    • Black
    • White
  • Dispenser Box!

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Image of the Hook-Up Wire - Assortment (Stranded, 22 AWG) from SparkFun.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
$25.95
PRT-11375
$25.95 retail price.

Available Discounts

  • $24.65 | 25+ units
  • $23.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing