This product has been retired from our catalog and is no longer for sale. View the updated version below. ROB-17279

JetBot Chassis Kit
ROB-16405

JetBot Chassis Kit

SKU: ROB-16405

The JetBot Chassis Kit is the official chassis used on the SparkFun JetBot AI Kit but can be used for many different robotics platforms.

Out of stock
SKU
ROB-16405

This product has been retired from our catalog and is no longer for sale. View the updated version below. ROB-17279

Product Overview

The JetBot Chassis Kit is the official chassis used on the SparkFun JetBot AI Kit but can be used for many different robotics platforms. The chassis plates are made from 3.5mm thick ABS plastic milled with plenty of mounting points for sensors, servos, controllers, power and more. Assembly is simple; with just a few included screws needed for construction, you will have a reliable 2WD robotics chassis. A great economical option for desktop robots.

The JetBot chassis kit comes with two motors, two wheels, frames, a ball caster and all assembly materials like screws and standoffs. There are also the included materials for an optional camera mount to be added to your chassis.

Note: The JetBot Chassis Kit does NOT include a motor controller or a power source. These items will need to be purchased separately. Assembly & basic tools are required.

Includes:

  • 2x Base Plate
  • 4x Motor Mount
  • 2x Wheel
  • 2x Motor
  • 1x Camera Mount
  • 1x Ball Caster
  • All Hardware Needed for Assembly
  • NOT INCLUDED - Phillips head screwdriver

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

JetBot Chassis Kit
JetBot Chassis Kit ROB-16405
$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing