This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Kitronik Inventor's Kit for the Raspberry Pi Pico
KIT-21504

Kitronik Inventor's Kit for the Raspberry Pi Pico

SKU: KIT-21504

The Kitronik Inventor's Kit for the Raspberry Pi Pico offers the perfect introduction to physical computing with the Pico.

Out of stock
SKU
KIT-21504

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Kitronik Inventor's Kit for the Raspberry Pi Pico offers the perfect introduction to physical computing with the Pico. This Inventor's Kit contains everything you need to complete 10 exciting experiments and the included booklet walks you through every step of each. Note: The Pico is not supplied with this kit, a pre-soldered one can be obtained separately here.

The possibilities for the kit are endless and the booklet is intended to get you off to a flying start. Before moving on to the experiments, it introduces you to the Raspberry Pi Pico and guides you in getting it ready for use. There is also an introduction to coding, how to run Python code on the Pico, guidance on using Breadboards, and also a detailed assembly guide for the kit.

Each experiment is then explained in full in a clear and concise manner. The full-color booklet details the parts you need, the code used, a breadboard wiring diagram, a circuit diagram, and a full description of what is happening and why. The 10 experiments start simple and get more difficult as you progress through them.

Includes:

  • 1 x Full-colour instruction booklet.
  • 1 x Kitronik injection moulded Inventor's prototyping mounting plate.
  • 1 x Laser cut Pico mounting plate and fixings.
  • 1 x Pico Pin Breakout Board.
  • 1 x Kitronik 5 LED ZIP stick with pins.
  • 1 x Mini 180 Degree Resin Gear Servo SG90.
  • 1 x 7 segment display.
  • 4 x Push switch.
  • 2 x Red 5mm LED.
  • 2 x Green 5mm LED.
  • 2 x Yellow 5mm LED.
  • 2 x Orange 5mm LED.
  • 10 x 220Ω resistor.
  • 5 x 2.2kΩ resistor.
  • 5 x 10kΩ resistor.
  • 1 x 3mm Phototransistor.
  • 1 x Transistor (NPN BC337).
  • 1 x Fan blade.
  • 1 x Motor.
  • 1 x Piezo element buzzer.
  • 20 x MM jumper wires.
  • 1 x 470uF electrolytic capacitor.
  • 1 x Terminal connector.
  • 1 x Potentiometer & finger adjust spindle.

Requires:

Features & Specs

  • The Kitronik Inventor's Kit for the Raspberry Pi Pico provides a fantastic way of learning how to construct and control electronic circuits with the Pico and MicroPython.
  • No soldering is required, build your first circuit in minutes.
  • Work through the 10 included experiments, following the detailed full-colour guide booklet.

Note: The Pico is not supplied with this kit, a pre-soldered one can be obtained separately here.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Kitronik Inventor's Kit for the Raspberry Pi Pico
Kitronik Inventor's Kit for the Raspberry Pi Pico KIT-21504
$35.95 retail price.

Available Discounts

  • $34.15 | 10+ units
  • $30.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing