SparkFun RGB LED Breakout - WS2812B
BOB-13282

SparkFun RGB LED Breakout - WS2812B

SKU: BOB-13282

The SparkFun RGB LED Breakout is a breadboard-friendly, daisy-chainable board for adding a single WS2812B "NeoPixel" to your project.

$1.50
In stock
SKU
BOB-13282
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The WS2812 (often referred to as a "NeoPixel") has become the standard for addressable LED projects. This RGB LED Breakout board is the absolute easiest way to start using one, whether you're prototyping on a breadboard or just need a single, brilliant indicator.

This board features the WS2812B variant, the popular 4-pin component (Vcc, GND, Data In, Data Out) that improved upon older 6-pin models. This all-in-one component integrates a full-color LED and a controller chip into a single package.

16.8 Million Colors, One Board

The magic of the WS2812B is its one-wire serial control. The integrated chip allows you to set the brightness for each of the red, green, and blue channels to one of 256 different levels (8-bit color depth). This results in 16,777,216 (256³) possible color combinations, allowing you to create stunning, dynamic, and complex lighting effects. Simply solder on some headers to add some light to your next project.

Designed for Easy Prototyping

We designed this breakout to be as simple as possible to get started.

  • Breadboard-Friendly: The 0.1" pin spacing is designed to plug directly into a standard breadboard or protoboard.
  • Single-Wire Control: Requires only one digital pin from your microcontroller (like an Arduino, RP2350, or ESP32) to control the LED.
  • Daisy-Chainable: The board includes both "DIN" (Data In) and "DOUT" (Data Out) pins. This allows you to easily connect multiple breakout boards to create custom-length strips, arrays, or displays.

This breakout is the perfect, low-cost way to add a single, fully-addressable RGB LED to your project without the hassle of surface-mount soldering.

Note: This breakout board does not come with headers pre-soldered. Soldering is required to attach your choice of headers. If you prefer a board with headers already attached, please see our WS2812B RGB LED Breakout with Headers.

Features & Specs

  • Viewing angle: 120 degrees
  • Red: (620-625nm) @ 390-420mcd
  • Green: (522-525nm) @ 660-720mcd
  • Blue: (465-467nm) @ 180-200mcd
  • 0.1in. Plated Through-Hole PTH Pins
  • 2x Mounting Holes

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RGB LED Breakout - WS2812B
SparkFun RGB LED Breakout - WS2812B
$1.50
BOB-13282
$1.5 retail price.

Available Discounts

  • $1.43 | 10+ units
  • $1.35 | 25+ units
  • $1.28 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing