LilyPad LED - Red (5pcs)
DEV-14013

LilyPad LED - Red (5pcs)

SKU: DEV-14013

Illuminate your e-textile projects with this pack of five snap-apart red LilyPad LEDs, featuring large sew tabs for easy integration into fabric.

$3.95
In stock
SKU
DEV-14013
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Bring light to your custom clothing and wearable projects with this easy-to-use five-pack of red LilyPad LEDs. These micro-sized lights arrive attached in a single row, allowing you to easily snap them apart individually as needed to sew into fabric, costumes, or whatever else you can dream up.

Sewable E-Textile Design

LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. To ensure these components integrate seamlessly into your wardrobe (no pun intended), LilyPad LEDs rely on some specific hardware choices:

  • Sewable Tabs: Each LED features two conductive connection pads that let you stitch them directly into fabric with conductive thread.
  • Low-Profile Build: Measuring just 5.5mm by 12.5mm on a thin 0.8mm PCB, these lights remain unobtrusive and lay perfectly flat against or in your garments.
  • Washable Hardware: Built to withstand real-world use, your finished clothing can be washed without damaging the electronics.

By combining these snap-apart LEDs with the wider variety of available LilyPad input, power, and sensor boards, you can easily build fully interactive light displays directly into your fabric projects.

Features & Specs

  • Color: Red
  • Forward Voltage:
    • 1.8V Typical
    • 2.6V Max
  • Reverse Current: 20uA
  • Dimensions: 5.5mm x 12.5mm x 0.8mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LilyPad LED - Red (5pcs)
LilyPad LED - Red (5pcs)
$3.95
DEV-14013
$3.95 retail price.

Available Discounts

  • $3.75 | 10+ units
  • $3.56 | 25+ units
  • $3.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing