LilyPad RGB LED
DEV-13735

LilyPad RGB LED

SKU: DEV-13735

This 20mm LilyPad RGB LED features individual R, G, and B sew tabs, allowing you to mix and pulse a wide variety of custom colors in your wearable designs.

$5.75
In stock
SKU
DEV-13735
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Bring dynamic color to your wearable projects. The LilyPad RGB LED board gives you the flexibility to blink any color you need, whether you are using it as a simple status indicator or pulsing the red, green, and blue channels to produce a broad spectrum of custom colors. To make wiring as easy as possible, we updated this board's design to use a common-cathode configuration. This means each color channel is connected directly to a designated sew tab labeled R, G, and B, making it easy to use and integrate into your e-textile designs!

In your code, just set the corresponding pin to HIGH for a standard digital output, or use an analog value up to 255 to dial in the exact brightness you need.

A diagram of a LilyPad RGB LED sewn in with individual switches to control each color.

Sewable E-Textile Design

LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. To ensure these components integrate seamlessly into your wardrobe (no pun intended), LilyPad LEDs rely on some specific hardware choices:

  • Sewable Tabs: The LilyPad RGB LED features four large conductive connection pads that let you stitch it directly into fabric with conductive thread.
  • Low-Profile Build: Measuring just 20mm in outer diameter on a thin 0.8mm PCB, this board lays perfectly flat against or inside of your garments.
  • Washable Hardware: Built to withstand real-world use, your finished clothing can be washed without damaging the electronics.

By combining this full-color LED with the wider variety of available LilyPad input, power, and sensor boards, you can easily build fully interactive, multi-colored light displays directly into your fabric projects.

Features & Specs

  • Wavelength:
    • Red: 640nm*
    • Green: 520nm*
    • Blue: 465nm*
  • Forward Voltage:
    • Red: 2.2V Typical / 2.8V Max
    • Green: 3.2V Typical / 4.0V Max
    • Blue: 3.3V Typical / 4.0V Max
  • Reverse Current:
    • Red: 10uA Max
    • Green: 50uA Max
    • Blue: 50uA Max
  • Board Dimensions:
    • 20mm Outer Diameter
    • Thin 0.8mm PCB

*Luminous intensity value and wavelength are in accordance with CIE127-2007 standards.

Documentation

 

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LilyPad RGB LED
LilyPad RGB LED
$5.75
DEV-13735
$5.75 retail price.

Available Discounts

  • $5.46 | 10+ units
  • $5.18 | 25+ units
  • $4.89 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing