Lithium Ion Battery - 110mAh
PRT-13853

Lithium Ion Battery - 110mAh

SKU: PRT-13853

Tiny, lightweight 3.7V 110mAh Li-Ion battery with JST-PH connector and built-in protection.

$7.53
In stock
SKU
PRT-13853
In stock
Stock/Discounts

Product Overview

This is a very small, extremely light weight battery based on Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 110mAh! Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging so please do not attempt to charge these with anything but a specialized Lithium Polymer charger.

Each battery includes a built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries for beginners.

Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Features & Specs

  • Rated Capacity: 110mAh
  • Nominal Voltage: 3.70V
  • Max Charge Current: 1C (110mA)
  • Normal Charge Current: 0.2C (22mA)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Lithium Ion Battery - 110mAh
Lithium Ion Battery - 110mAh
$7.53
PRT-13853
$7.53 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing