Lithium Ion Battery - 1250mAh (IEC62133 Certified)
PRT-18286

Lithium Ion Battery - 1250mAh (IEC62133 Certified)

SKU: PRT-18286
$10.95
In stock
SKU
PRT-18286
Backorder
Stock/Discounts

Slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 1250 mAh and is IEC62133 certified!

Product Overview

These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at MFG rated 1300mAh - SparkFun testing shows 1250mAh - you be the judge... Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized Lithium Polymer charger.

Battery includes built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries for beginners.

Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Hookup Accessories

Features & Specs

  • IEC62133 certified
  • Excellent long-term self-discharge rates (<8% per month)
  • Robust power source under extreme conditions (-25 to 60C)
  • 2.00 x 1.32 x 0.23" (50.8 x 33.5 x 5.9 mm)
  • MFG rated 1300mAh - SparkFun testing shows 1250mAh - you be the judge...

Customer Reviews

Lithium Ion Battery - 1250mAh (IEC62133 Certified)
Lithium Ion Battery - 1250mAh (IEC62133 Certified)
$10.95
PRT-18286

Stock and Customer Discounts

$10.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing