Lithium Ion Battery - 2200mAh 7.4v
PRT-11856

Lithium Ion Battery - 2200mAh 7.4v

SKU: PRT-11856
$17.50
Out of stock
SKU
PRT-11856
Out of stock
Stock/Discounts

Product Overview

This high discharge LiPo is a great way to power any R/C, robotic, or portable project. This is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accommodate a lot of electronics and a few small motors.

The battery has two cells and outputs 7.4V storing 2200mAh of charge. Because this is a dual cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.

Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!

Note: Care should be taken not to short circuit or overtax these batteries because they don't have any built-in protection circuit.

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Dimensions: 138.5mm x 47.5mm x 24.5mm

Weight: 206g (7.26oz)

Features:

  • 7.4V 2-cell pack
  • 2200mAh of charge
  • 30C continuous discharge rate
  • JST-XH charge plug
  • Dean's Connector discharge leads

Documents:

  • [MSDS](http://cdn.sparkfun.com/datasheets/Prototyping/Lithium Ion Battery MSDS.pdf)

Replaces:PRT-10471

Hookup Accessories

Features & Specs

  • 7.4V 2-cell pack
  • 2200mAh of charge
  • 30C continuous discharge rate
  • JST-XH charge plug
  • Dean's Connector discharge leads
  • 138.5mm x 47.5mm x 24.5mm

Documentation

Customer Reviews

Lithium Ion Battery - 2200mAh 7.4v
Lithium Ion Battery - 2200mAh 7.4v
$17.50
PRT-11856

Stock and Customer Discounts

$17.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing