Lithium Ion Battery - 6Ah
These are slim and lightweight 3.7V @ 6000mAh batteries based on lithium ion chemistry.
Product Overview
If you need some juice, this 6Ah Lithium Ion Battery is for you. These are very compact batteries based on Lithium Ion chemistry. This is the highest energy density currently in production. Each cell outputs a nominal 3.7V at 6000mAh! This solid 3 cell pack (6Ah) comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. Do not attempt to charge these with anything but a charger specifically designed for Lithium Polymer batteries.
These three cells have been matched for internal impedance and can be fully charged and discharged in parallel. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries for beginners.
Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!
Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Features & Specs
- Rated Capacity: 6000mAh
- Nominal Voltage: 3.7V
- Max Charge Current: 1C (6000mA)
- Normal Charge Current: 0.2C (1200mA)
- Protection Circuit (Check Datasheet)
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $30.88 | 25+ units
- $29.25 | 100+ units