LoRa Fiberglass Antenna Type N - 5.8dBi (902-928MHz)
WRL-15597

LoRa Fiberglass Antenna Type N - 5.8dBi (902-928MHz)

SKU: WRL-15597
$29.95
In stock
SKU
WRL-15597
In stock
Stock/Discounts

If you need maximum distance for your LoRa project you need this incredibly durable, outdoor antenna with 5.8dBi gain.

Product Overview

If you need maximum distance for your LoRa project you need this incredibly durable, outdoor antenna with 5.8dBi gain. This 902-928MHz antenna is 90cm / 35.5" long and includes hardware for pole mounting. Made of fiberglass and aluminum this antenna is ideal for heavy-duty and high-power LoRa base stations but can be used with LoRa nodes as well.

Antenna has a type N male termination. When mounted vertically this shrouded connector helps prevent against water and weather build-up on the threads.

Note: This antenna doesn't ship with a cable. We recommend the N to RP-SMA interface cable to connect the antenna to an RP-SMA connector. If you need to go further to U.FL checkout our RP-SMA to U.FL cable.

Includes:

  • 1x LoRa Fiberglass Antenna - Type N
  • 1x Mounting Hardware Pack

Hookup Accessories

Features & Specs

  • Frequency range: 902 ~ 930 MHz
  • Max gain: 5.8 dBi
  • VSWR: ≤ 2.0
  • High Efficiency
  • Radome Body: Fiberglass
  • Vertically Polarized Dipole
  • Omnidirectional
  • Easy to mount with the included Installation kit
  • Outdoor use

Documentation

Customer Reviews

LoRa Fiberglass Antenna Type N - 5.8dBi (902-928MHz)
LoRa Fiberglass Antenna Type N - 5.8dBi (902-928MHz)
$29.95
WRL-15597

Stock and Customer Discounts

$29.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing