LTE Antenna 175mm Duck SMA Male - VT4GLTE-R-10
CEL-15054
LTE Antenna 175mm Duck SMA Male - VT4GLTE-R-10
SKU: CEL-15054
$8.95
In stock
SKU
CEL-15054
Product Overview
This high-gain duck antenna is designed for LTE devices that operate in the 690-960MHz and 1710-2690 MHz bands.
Combined with an SMA to U.FL Adapter, this duck antenna works perfectly with our LTE Cat M1/NB-IoT Shield.
Hookup Accessories
Features & Specs
- Center Frequency: 690~960/1710~2690 MHz
- Polarization: Linear
- Gain: 3dBi typ.
- V.S.W.R: < 3.0
- Impedance 50Ω
Customer Reviews

LTE Antenna 175mm Duck SMA Male - VT4GLTE-R-10
$8.95
CEL-15054
Stock and Customer Discounts
$8.95 retail price.