McFly #602E 1/4"
TOL-25937
McFly #602E 1/4"
SKU: TOL-25937
$90.00
In stock
SKU
TOL-25937
The Carbide 3D McFly Cutter will make light work of any lumber thrown at it.
Product Overview
The Carbide 3D McFly Cutter 1/4in. will make light work of any lumber thrown at it.
The razor-sharp, indexable carbide tips are perfect for surfacing your wasteboard or finishing up that beautiful end grain cutting board you've been working on.
Each bit comes with 4 indexable inserts.
This tool is designed for wood only, it is not for use on metals.
Recommended Speeds and Feeds:
- Depth per pass: 0.02"
- RPM: 16,000
- Feedrate: 60 in/min
Hookup Accessories
Features & Specs
- Cutting Diameter: 1" (25.4mm)
- Cutting Length: 0.39
- Shank Diameter: #602E 1/4 (suitable for Carbide Compact Router/Dewalt)
- 4 Carbide Inserts
Customer Reviews
McFly #602E 1/4"
$90.00
TOL-25937
Stock and Customer Discounts
$90 retail price.