McFly #603E 8mm
TOL-25938
McFly #603E 8mm
SKU: TOL-25938
$90.00
In stock
SKU
TOL-25938
The Carbide 3D McFly Cutter will make light work of any lumber thrown at it.
Product Overview
The Carbide 3D McFly Cutter 8mm will make light work of any lumber thrown at it.
The razor-sharp, indexable carbide tips are perfect for surfacing your wasteboard or finishing up that beautiful end grain cutting board you've been working on.
Each bit comes with 4 indexable inserts.
This tool is designed for wood only, it is not for use on metals.
Recommended Speeds and Feeds:
- Depth per pass: 0.02"
- RPM: 16,000
- Feedrate: 60 in/min
Hookup Accessories
Features & Specs
- Cutting Diameter: 1" (25.4mm)
- Cutting Length: 0.39
- Shank Diameter: #603E 8mm (suitable for ER16/ER20 Spindles with 8MM collet)
- 4 Carbide Inserts
Customer Reviews
McFly #603E 8mm
$90.00
TOL-25938
Stock and Customer Discounts
$90 retail price.