This product has been retired from our catalog and is no longer for sale.

MicroMod CAN Bus Function Board
SPX-21775

MicroMod CAN Bus Function Board

SKU: SPX-21775

Controller Area Network (CAN bus) continues to be a popular communication standard in all sorts of applications from passenger vehicles to lighting control and building automation. This MicroMod function board allows you to add CAN networking to your next MicroMod project.

Out of stock
SKU
SPX-21775

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Controller Area Network (CAN bus) continues to be a popular communication standard in all sorts of applications from passenger vehicles to lighting control and building automation. This MicroMod function board allows you to add CAN networking to your next MicroMod project.

The CAN communications are handled by the MCP2515 stand-alone CAN controller paired up with an MCP2551 high-speed CAN transceiver. The MCP2515 is a very popular IC for CAN Bus, which means there are a variety of Arduino libraries already available. We quite like Sandeep Mistry's arduino-CAN Library. If your processor board has a built-in CAN controller, however, you can change a solder jumper on the bottom of the board to address the CAN transceiver directly, bypassing the MCP2515.

There are two connectors on the board for connecting your CAN node. First is a simple 2-pin screw terminal for CANH and CANL. The second is a D-sub connector intended for use with our OBD-II to DB9 Cable. The pinout of the D-sub connector can be changed using a solder jumper on the bottom of the board to be compatible with other "DB9" CAN cables on the market.

A built-in 120 Ohm terminal resistor is disconnected by default but can be connected using a solder jumper for situations where you're creating your own CAN network, instead of inserting a node into an existing bus.

Note: A MicroMod Processor and Main Board are not included with this MicroMod CAN Bus Function Board. These boards will need to be purchased separately.

Features & Specs

  • MCP2515 Stand-Alone CAN Controller
    • Implements CAN V2.0B at 1Mb/s
    • High-Speed SPI Interface (10 MHz)
  • MCP2551 High-Speed CAN Transceiver
    • Supports 1Mb/s operation
    • Up to 112 nodes can be connected
  • Jumper-selectable 120 Ohm termination resistor
  • Jumper-selectable CAN controller bypass for Processor Boards with built-in controllers
  • Jumper-selectable DB9 connector pinout
  • MOSFET connected to DB9 Bus-voltage pin for power detection from host

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MicroMod CAN Bus Function Board
MicroMod CAN Bus Function Board SPX-21775
$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing