This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 4-20mA R Click
COM-18790

MIKROE 4-20mA R Click

SKU: COM-18790
In stock
SKU
COM-18790

MIKROE 4-20mA R Click is an add-on board in mikroBUS™ form factor which serves as a receiver in a 4-20mA current loop standard.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE 4-20mA R Click is an add-on board in mikroBUS form factor which serves as a receiver in a 4-20mA current loop standard. It features INA196 current shunt monitor, MCP3201 12-bit ADC as well as TPS61041 DC/DC boost converter. It receives output current (4-20mA) from transmitter and converts it into a voltage (0.4-2V). This voltage is converted into a 12-bit data signal in the MCP3201 A/D converter and sent via mikroBUS™ SPI lines. Together with 4-20mA T Click™ this board forms a complete 4-to-20mA current loop standard. It is designed to use either 3.3V or 5V power supply.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE 4-20mA R Click
MIKROE 4-20mA R Click COM-18790

Stock and Customer Discounts

$30.95 retail price.

Available Discounts

  • $29.40 | 25+ units
  • $27.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing