This product has been retired from our catalog and is no longer for sale. View the updated version below. COM-23979

MOSFET Power Switch
SPX-19799

MOSFET Power Switch

SKU: SPX-19799
Out of stock
SKU
SPX-19799

This product has been retired from our catalog and is no longer for sale. View the updated version below. COM-23979

Product Overview

Does your Arduino need to control a high voltage item, like a 12V LED strip, while needing to be powered as well? Do you want to avoid having multiple power adapters for your project and your Arduino? The MOSFET Power Switch is one of those products that we needed ourselves at SparkFun, so we figured other folks may have the same problem. Power the board with up to 12V and control up to 10A, all while providing sweet sweet 3.3V to your control board.

This board is ideal for turning on and off large loads such as solenoids, LEDs strips, and DC loads that may have back EMF. Simply pull the CTL pin low to activate the load. 3.3V, GND, and VCC are also provided at PTH headers. The load can be inserted into the poke-home connectors or soldered into PTH holes.

The MOSFET (PSMN7R0-100BS) is rated to 100A/100V but we don't recommend you go much above 10A as the PCB traces become the limiter.

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MOSFET Power Switch
MOSFET Power Switch SPX-19799
$9.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing