This product has been retired from our catalog and is no longer for sale. View the updated version below. WRL-19304

Nebra Outdoor HNT Hotspot Miner (915MHz)
WRL-17844

Nebra Outdoor HNT Hotspot Miner (915MHz)

SKU: WRL-17844

Join The People's Network and help provide hundreds of square miles of wireless network coverage on Helium LongFi™ (LoRaWAN, and the Helium Blockchain.)

Out of stock
SKU
WRL-17844

This product has been retired from our catalog and is no longer for sale. View the updated version below. WRL-19304

Product Overview

Important: As of 11/1/2021 we are not allowing backorders due to supply chain concerns.

 

Orders will be fulfilled in the order they were received.

Earn HNT cryptocurrency by mining and building coverage for The People’s Network using Nebra HNT Hotspot Miner. Anyone can join The People's Network and provide hundreds of square miles of wireless network coverage, while mining HNT on the Helium Blockchain just as Helium Hotspots do.

The People's Network runs on Helium LongFi™, a technology architecture that combines a leading wireless technology, LoRaWAN, and the Helium Blockchain. LongFi™ is optimized for miles of range, and long battery life for IoT devices.

The Nebra HNT Indoor Hotspot Miner earns the cryptocurrency HNT when devices connect., and for validating wireless coverage delivered by peers. Using a system called Proof-of-Coverage, Hotspot Miners earn more HNT when they're in range of other miners, but need to be at least 300 metres apart.

The Hotspot Miner sets up in minutes and has a smartphone app interface. This variation is the outdoor model and comes in an IP-67 rated enclosure. The Nebra Indoor HNT Hotspot Miner provides the same functionality in a more cost-effective enclosure.

Includes:

  • Raspberry Pi Compute Module 3+ 32GB EMMC Flash Storage.
  • RAK 2287 LoRa Module.
  • 3dBi Plastic Antenna. (originally 2dBi, but the manufacturer decided to upgrade. All units will ship with the 3dBi antenna)
  • Nebra ECC Key for securely storing your swarm
  • IP-67 Rated Enclosure
  • Hotspot $40 on boarding (Fee Covered Coupon)
  • First $10 location assert

Hookup Accessories

Features & Specs

  • The HNT Hotspot Miner is powered by the Raspberry Pi Compute Module
  • LoRa Module Support
  • RF interface over 50 U.FL connector for RX and TX
  • WAN Connectivity
  • Provides 100mbps Ethernet to the Compute Module
  • Efficient Power Consumption: 12V at 1.5A
  • IP-67 Rated Enclosure for Outdoor Use

Customer Reviews

Nebra Outdoor HNT Hotspot Miner (915MHz)
Nebra Outdoor HNT Hotspot Miner (915MHz) WRL-17844
$488.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing