Pimoroni Pico Display Pack 2.8"
LCD-29766

Pimoroni Pico Display Pack 2.8"

SKU: LCD-29766

An expanded 2.8" (320 x 240 pixel) IPS LCD display add on for the Raspberry Pi Pico (and compatibles), with four buttons, an RGB LED and Qw/ST connectivity.

$24.95
In stock
SKU
LCD-29766
In stock
Stock/Discounts

Product Overview

The Pico Display Pack 2.8” is a 320×240 pixel IPS LCD with an ST7789V driver and a 43.2×57.5 mm active area. It includes four tactile buttons, an RGB LED with cuttable traces for repurposing pins, a Qwiic/STEMMA QT connector for I²C devices, and an additional SP/CE connector. The board comes with pre-soldered socket headers for direct attachment to a Raspberry Pi Pico, requiring no soldering if the Pico already has header pins installed. It is compatible with Pico, Pico W, Pico 2, Pico 2 W, and Pimoroni’s Pico LiPo and Pico Plus variants. Software support is available through Pimoroni’s custom MicroPython (PicoGraphics), CircuitPython (DisplayIO), and C/C++ libraries. The board measures about 73×47×9.5 mm, with a usable screen area of 57.5×43.2 mm. The Pico is not included.

As a Pico add-on board, the Pico Display Pack can also be used with the XRP - an easy way to add display capabilities to your robot. You will also need the Pico Add-On Flipper to connect the Display Pack to the XRP. Note that some features of the Display Pack use the same GPIO pins as other features of the XRP, so not all features can be used at the same time.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pimoroni Pico Display Pack 2.8"
Pimoroni Pico Display Pack 2.8"
$24.95
LCD-29766
$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing