SparkFun Pico Add-On Flipper for XRP
COM-28236

SparkFun Pico Add-On Flipper for XRP

SKU: COM-28236

Our Pico Add-On Flipper takes the standard pin out for any Raspberry Pi Pico development board and flips it over as if you had physically rotated it over (facing down).

$5.95
In stock
Only 3 left
SKU
COM-28236
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Anyone familiar with the Raspberry Pi Pico development boards has likely seen the various HAT (Hardware Attached on Top) accessory boards. If you are like us, you've likely encountered a simple design limitation: The HATs can only be connected in a single orientation!

Whether a HAT is attached above or below a Raspberry Pi Pico, they all have a fixed orientation. At SparkFun, we have devised a simple solution to this problem: the SparkFun Pico Add-On Flipper for XRP. Our Pico Add-On Flipper takes the standard pin out for any Raspberry Pi Pico development board and flips it over as if you had physically rotated it over (facing down).

How is this useful? Say you have a project that uses:

  • A Raspberry Pi Pico development board must be in a specific orientation to access its USB connector. However, the wiring or connections to the perfect HAT for your project are wrong. With the Pico Add-On Flipper, you can flip those connections from the right side of the USB port to the left (or vice versa).
  • The perfect HAT for your Experiential Robotics Platform (XRP) Kit is not intended to be attached on top of the Pico but underneath it—for example, a display board with a downward screen. With the Pico Add-On Flipper, you can take the display board (with hardware attached on the bottom) and flip it over to mount it as a HAT (above the Pico with the screen facing upward).

We also provide a Qwiic connector and reset button on the edges of the Pico Add-On Flipper that users can easily access.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Pico Add-On Flipper for XRP
SparkFun Pico Add-On Flipper for XRP
$5.95
COM-28236
$5.95 retail price.

Available Discounts

  • $5.65 | 10+ units
  • $5.36 | 25+ units
  • $5.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing