Polymer Lithium Ion Battery - 40mAh (JST-PH)
PRT-13852

Polymer Lithium Ion Battery - 40mAh (JST-PH)

SKU: PRT-13852
$4.95
In stock
SKU
PRT-13852
In stock
Stock/Discounts

This is an extremely tiny and light weight battery based on the new Polymer Lithium Ion chemistry.

Product Overview

This is an extremely tiny and light weight battery based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 40mAh. This may sound like not so much power, but the cell is really tiny... like, about half an inch square!

Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized Lithium Polymer charger. Battery includes built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries for beginners.

Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Features:

  • Rated Capacity: 40mAh
  • Nominal Voltage 3.70V

Documents:

  • Datasheet
  • [MSDS](http://cdn.sparkfun.com/datasheets/Prototyping/DTP301120 MSDS.PDF)

Hookup Accessories

Features & Specs

  • Rated Capacity: 40mAh
  • Nominal Voltage 3.70V

Documentation

Customer Reviews

Polymer Lithium Ion Battery - 40mAh (JST-PH)
Polymer Lithium Ion Battery - 40mAh (JST-PH)
$4.95
PRT-13852

Stock and Customer Discounts

$4.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing