This product is not allowed to ship to the following countries:
Creative Commons images are CC BY-NC-SA 3.0
Description: This is the SparkFun Rotary Switch Breakout, a very simple board designed to easily provide you access to each pin on our 10-position rotary switches. This breakout allows you to easily add a rotary switch to your next project without having to worry about attaching its unique footprint to a custom board or solderless breadboard. All you need to do is solder the 10-position rotary switch into the breakout (using the silkscreen on the board as a guide) and each pin will become available for breadboard or hookup wire compatibility.
Each one of these boards breaks out the common ( C ), 1, 2, 3, 4, 5, 6, 7, 8, 9, and 10 positions on the board into 0.1" spaced pins.
Note: A 10-position rotary switch is NOT included with this breakout. Check the Recommended Products section below for the correct switch.
Documents:
This is the SparkFun Decade Resistance Box, an involved PTH soldering kit that allows you to quickly and accurately dial in a…
This is a clever little breakout board for both the RGB and R/G illuminated rotary encoders. On one side, it breaks out all o…
This is a single pole, 10 position rotary switch able to select up to 10 different states in a durable package. Unlike our ot…
Cherry MX Keyswitches are top-of-the-line mechanical keyboard switches. They’re satisfyingly “clicky”, reliable up to t…
Knobs are a great way to finish off your project and make it easier to adjust the level of your death ray. This knob mates to…
The SparkFun Rotary Switch Potentiometer Breakout is a small board the allows you to add resistors to a [10-position rotary s…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
An adjustable potentiometer can open up many interesting user interfaces. Turn the pot and the resistance changes. Connect VC…
Knobs are a great way to finish off your project and make it easier to adjust the level of your death ray. This knob mates to…
Rotary encoders can be used similarly to potentiometers. The difference being that an encoder has full rotation without limit…
This plastic knob accepts a 6mm shaft and has a 15mm outer diameter. They simple press-fit onto a shaft. These are clear so t…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
This is a heavy duty SPST toggle switch - your basic on/off toggle. Rated for 2A at 250V or 4A at 125V. Includes a face plate…
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
Knobs are a great way to finish off your project and make it easier to adjust the level of your death ray. This knob mates to…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
This is a 12-step rotary encoder with a nice 'clicking' feel. It's breadboard friendly, and has a pretty handy select switch …
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
There are lots of trimpots out there. Some are very large, some so small they require a screwdriver. Here at SparkFun, we jus…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
Rotary encoders are used similarly to potentiometers. They're different from potentiometers in that an encoder has full rotat…
Based on 3 ratings:
by Member #680542 verified purchaser
This breakout board is going to fit perfectly, both size and functionality into a calibration test tool I am making to check our ballistics test equipment.
by Member #843134 verified purchaser
Perfect way to neaten up installation of rotary switch into a tight fitting enclosure. Well made item.
by Member #826249 verified purchaser
This was my first pcb from Sparkfun of any kind. Its very high quality, easy to solder, and easy on the eyes! Definitely organizes things that would have normally been point soldered in my project. Being able to put a pin header on it is pretty cool. If you imagine your rat nest of point soldered wires going to the encoder being reduced to one 10-wire ribbon running off to your board with everything marked and numbered … its an easy sell.
Forgot your password?
No account? Register one!