SparkFun Qwiic Scale - NAU7802
SEN-15242

SparkFun Qwiic Scale - NAU7802

SKU: SEN-15242

Accurately measure weight, force, or presence with this solderless load cell amplifier and ADC breakout board.

$5.95
In stock
SKU
SEN-15242
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Translating physical forces into digital data usually requires managing multiple components, but the SparkFun Qwiic Scale simplifies the entire process. With the on-board NAU7802, this Qwiic breakout board acts as an all-in-one amplifier and Analog-to-Digital Converter (ADC). It effortlessly translates the minuscule resistance changes from a standard load cell into an easily readable digital signal, allowing you to accurately measure the weight of an object directly from your microcontroller.

Versatile Application

By converting analog pressure into a true I2C output, this board serves as a versatile function for a wide variety of custom projects:

  • Process Control: Automate precise ingredient measurements for manufacturing or complex DIY setups.
  • Smart Inventory: Create a pressure-sensitive shelf that tracks bin weight to know exactly when supplies are running low.
  • Presence Detection: Build hidden, weight-based triggers for interactive installations or smart-home automation.

A custom, solderless scale using the NAU7802 Qwiic Scale.

Completely Solderless Setup

To make building your custom scale as fast as possible, the board features an incredibly useful four-pin spring terminal. Simply press down and insert your load cell wires with absolutely no soldering required. Additionally, communication to your microcontroller is handled entirely through our plug-and-play Qwiic Connect System, though standard 0.1-inch spaced pins (including an interrupt pin and AVDD) are fully broken out to the edge for breadboard users.

Using Multiple Scales

Please be aware that the NAU7802 has a fixed, hardware-defined I2C address of 0x2A. If your project requires multiple scales on the same bus, you will need to use a multiplexer (like the Qwiic Mux Breakout) to communicate with each without conflicts.

Features & Specs

  • Operating Voltage: 3.3V (NAU7802: 2.7V-5.5V)
  • I2C Address: 0x2A (Hardware Defined)
  • 24-bit Dual-Channel Analog to Digital Converter
  • Programmable Gain Amplifier
  • On-chip temperature sensor
  • Simultaneous 50Hz and 60Hz rejection
  • Programmable PGA gains from 1 to 128
  • Programmable ADC data output rates
  • External differential reference voltage range from 0.1V to 5V
  • Low Power Consumption and Programmable Power Management Options
    • <1uA standby current
  • 2x Qwiic Connectors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Scale - NAU7802
SparkFun Qwiic Scale - NAU7802
$5.95
SEN-15242
$5.95 retail price.

Available Discounts

  • $5.65 | 10+ units
  • $5.36 | 25+ units
  • $5.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing