The SparkFun Load Sensor Combinator will only work with 3-wire load sensors; it is not compatible with 4-wire load cells. These can be found in the "Frequently bought with..." section below.

SparkFun Load Sensor Combinator
BOB-13878

SparkFun Load Sensor Combinator

SKU: BOB-13878

A bare PCB that converts 12 messy sensor wires into a clean 4-wire output, featuring footprints for long-distance Ethernet and temperature sensing.

$2.75
In stock
SKU
BOB-13878
In stock
Stock/Discounts

The SparkFun Load Sensor Combinator will only work with 3-wire load sensors; it is not compatible with 4-wire load cells. These can be found in the "Frequently bought with..." section below.

Helpful Documentation

Product Overview

If you have ever opened an electronic bathroom scale, you were likely greeted by a confusing tangle of 12 different wires. The SparkFun Load Sensor Combinator is a bare PCB designed specifically to eliminate that mess of complicated wiring for four individual 3-wire load sensors and combine them into a standard, easy-to-read four-wire Wheatstone bridge configuration.

Hacking & Remote Sensing

This board's versatility allows you to mount four individual sensors for a custom base, or simply gut an off-the-shelf bathroom scale to hack this combinator inside. As you may have noticed, it's packed with footprints to make your load sensing project customizable and scalable:

  • Direct Amplifier Connection: The five pins on the edge of the combinator line up directly with the SparkFun Load Cell Amplifier Breakout, making your initial wiring with the most important board needed to get started a breeze.
  • Long-Distance RJ45: If the electronics you're incorporating need to be placed far away from the physical scale (and you don't want to go wireless), the board includes an RJ45 footprint. This allows you to route the four Wheatstone pins (and a shield pin) through a standard twisted-pair Ethernet cable.
  • Remote Temperature Tracking: We also included a footprint for a DS18B20 one-wire temperature sensor. Because temperature variances can affect load readings, this allows you to gather environmental data right at the measurement site and transmit it over the same Ethernet cable.

Tame the rat's nest with this Load Cell Combinator!

Community Updates & Wiring

We are always listening to user feedback, and this version features a few specific community-requested updates. We improved the silkscreen to clearly read "C/+/-" (replacing the old "R/W/B" labels) to reduce wiring confusion, and we moved the temperature sensor connector safely away from the standoff hole to make mounting much easier.

Please be aware that this combinator is strictly designed to work with 3-wire load sensors and is not compatible with 4-wire load cells.

Features & Specs

  • Compatibility: Works with standard 3-wire load sensors
  • RJ45 Footprint
  • DS18B20 One-Wire Temperature Sensor Footprint
  • Edge pins line up with the SparkFun Load Cell Amplifier
A top down image of the SparkFun Load Sensor Combinator showing the connection points.A top down image of the SparkFun Load Sensor Combinator showing the connection points.
A bottom up image of the SparkFun Load Sensor Combinator showing more connection points.A bottom up image of the SparkFun Load Sensor Combinator showing more connection points.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Load Sensor Combinator
SparkFun Load Sensor Combinator
$2.75
BOB-13878
$2.75 retail price.

Available Discounts

  • $2.61 | 10+ units
  • $2.48 | 25+ units
  • $2.34 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing