SparkFun gator:log - micro:bit Accessory Board
DEV-15270

SparkFun gator:log - micro:bit Accessory Board

SKU: DEV-15270

The gator:log is the perfect data logging tool for your next experiment.

$13.95
In stock
Only 4 left
SKU
DEV-15270
In stock
Stock/Discounts

Product Overview

The gator:log is the perfect data logging tool for your next experiment. With the automation of the data collection process, gone are the days of rushing around with a pen and composition notebook to simultaneously record data and your observations. Now, you only need to sit back and observe your experiment.

The gator:log allows a student(s) to focus more on what is happening in the experiment than watching a thermometer or sensor readout. Additionally, a micro:bit can still be used to provide a graphical display for observing changes in data, when a sensor readout is required. If tied in conjunction with the gator:RTC, stop watches on time based experiments can become a thing of the past too (with the added benefit of more accurate timing results)!


The micro:bit is a pocket-sized computer that lets you get creative with digital technology. Between the micro:bit and our shield-like bit boards you can do almost anything while coding, customizing and controlling your micro:bit from almost anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this versatile board has vast potential!


Features & Specs

  • ATmega328P microcontroller
  • µSD (micro SD) card slot for µSD card for data storage
  • Two status indicator LEDs
  • Serial connection via RX and TX pads
  • GND and 3V3 pads for 3.3V power connection

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun gator:log - micro:bit Accessory Board
SparkFun gator:log - micro:bit Accessory Board
$13.95
DEV-15270
$13.95 retail price.

Available Discounts

  • $13.25 | 10+ units
  • $11.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing