This product has been retired from our catalog and is no longer for sale.

SparkFun gator:soil - micro:bit Accessory Board
SEN-15272

SparkFun gator:soil - micro:bit Accessory Board

SKU: SEN-15272

Thanks to the SparkFun gator:soil micro:bit Accessory Board, you can now measure the moisture level in soil without any vocal clamoring from your leafy lad

Out of stock
SKU
SEN-15272

This product has been retired from our catalog and is no longer for sale.

Product Overview

If your plants could talk, would they call out "Water me, Seymour?" Unfortunately (or fortunately, perhaps) plants have yet to develop the ability to speak. But thanks to the SparkFun gator:soil micro:bit Accessory Board, you can now measure the moisture level in soil without any vocal clamoring from your leafy lads. And, best of all--it is part of SparkFun's gator:bit series of alligator-clippable accessories, meaning you can easily interface it with the micro:bit or other microcontrollers!

The gator:soil consists of two probes and three pads (PWR, GND, and SIG). The probes are used to measure the conductivity of the soil. SIG provides an analog voltage out that can be attached to an ADC pad on the gator:bit (v2). The value read on SIG is dependent on a few variable, including soil composition, contact on the probes, soil compaction, and other factors. In most cases, it will behoove you to calibrate your sensor reading for each soil sample and sensor. Once calibrated, for a fixed sensor, the primary variables to measuring conductivity in the soil will be the power input and moisture content of the soil.

We recommend powering the gator:soil with between 3.3V - 5V. Again, please note that the analog value returned will vary depending on what voltage is provided for the sensor. For use with the gator:bit (v2) and micro:bit, you should provide 3.3V through the PWR and GND pads. We recommend not powering the sensor constantly to reduce corrosion of the probes; this can be controlled through one of the digital pins of the gator:bit (v2).


The micro:bit is a pocket-sized computer that lets you get creative with digital technology. Between the micro:bit and our shield-like bit boards you can do almost anything while coding, customizing and controlling your micro:bit from almost anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this versatile board has vast potential!


Features & Specs

  • gator:bit Compatible
  • Contacts:
  • PWR: INPUT: Power to the sensor (3.3V-5V)
  • SIG: OUTPUT: Analog voltage representing conductivity between probes
  • GND: REFERENCE: Ground reference (0V)
  • Probes: Used to sample soil moisture content for sensor

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun gator:soil - micro:bit Accessory Board
SparkFun gator:soil - micro:bit Accessory Board SEN-15272
$6.5 retail price.

Available Discounts

  • $6.18 | 10+ units
  • $5.53 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing