Triple Axis Accelerometer Breakout - LIS2DH12 (Qwiic)

Qwiic has struck again! This MEMS, three axis accelerometer by STMicroelectronics has been outfitted to communicate over Qwiic. The LIS2DH12 is an ultra-low-power highperformance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output.

The LIS2DH12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz. The accelerometer features ultra-low power consumption down to as low as 2 uA, and a supply voltage ranging from 1.71 V to 3.6 V.

The SparkFun LIS2DH12 Arduino Library library which allows the user to easily modify the gravity scale, enable/disable the shake control, toggle between operating modes, etc. The LIS2DH12 comes in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Dana Myers / about 4 years ago / 1

    Where's the schematic link for this? Thanks!

    • santaimpersonator / about 4 years ago / 1

      Hi there, it sounds like you are looking for technical assistance. Please use the forums, as specified in the product description; I'll try to ping the SparkX team about it as well.

Customer Reviews

No reviews yet.