Binho Qwiic Interface Board

Added to your shopping cart

The Binho Qwiic Interface Board makes it easy for you to interface your Binho Nova host adapter with up to four strings of Qwiic devices. It also breaks out all of the pins to a series of headers for convenient jumping to other circuits or perhaps your Logic Analyzer to monitor everything while you develop and debug.

With a wide range of Qwiic sensors and devices to choose from, the Binho Qwiic Interface Board is the simplest way to connect your Binho Nova Host Adapter to the SparkFun Qwiic Ecosystem.

This board is 25mm x 35mm and comes with the connectors pre-soldered. The headers are included but not installed.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • 1x Binho Qwiic Interface Board
  • 3x 7-pin male hearders

Binho Qwiic Interface Board Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.