×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

SparkFun Photodetector Breakout - MAX30101 (Qwiic)

The SparkFun Photodetector Breakout is an updated version of the SparkFun Particle Sensor Breakout includes the MAX30101, a highly sensitive optical sensor and successor to the MAX30105 and MAX30102. The MAX30101 Breakout utilizes a photon detector to measure the amount of returning light that is reflected back from the LEDs. This is useful for various applications like particle (i.e. smoke) detection, proximity measurements, and even photoplethysmography. To make it even easier to use this breakout, all communication is enacted exclusively via I2C, utilizing our handy Qwiic system. However, we still have broken out 0.1" spaced pins in case you prefer to use a breadboard.

For more accurate and reliable biometric readings, we recommend the SparkFun Pulse Oximeter and Heart Rate Sensor, which utilizes proprietary algorithms programmed on the MAX32664 Biometric Sensor Hub.

Our products are NOT intended to diagnose or treat any conditions and in life saving applications.

The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • 1" x 1" (2.54 x 2.54 cm) Qwiic Breakout Board
  • MAX30101 Sensor
    • Integrated Cover Glass for Optimal, Robust Performance
    • Ultra-Low Power Operation
    • Built-in photodetector and red, IR, and green LEDs in a single package
      • PWM control of individual LED channels
      • 18-bit ADC resolution
        • 10.24 MHz sample rate
        • Data rate up to 3200 sps
        • FIFO (First In, First Out) queue with a 32 element data buffer
    • Integrated temperature sensor.
      • 0.0625°C resolution
    • I2C Address: 0x57 (7-bit)
  • Onboard 1.8V Regulation and 5V Step-up DC/DC Converter
  • 4 x 0.13" Mounting Holes
    • Compatible with M3 screws
  • 2 Qwiic Connectors
  • 6 Breakout Pins

SparkFun Photodetector Breakout - MAX30101 (Qwiic) Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • [ Work At Home For USA ]Start making money this time... Spend more time with your family&relative by doing jobs that only require for you to have a computer and an internet access and you can have that at your home. Start bringing up to $65oo to $7ooo a month. I've started this job and earnhandsome income and now i am exchange it with you, so you can do it too. You can check it out here..............www.Lifestylesreview.com

Customer Reviews

No reviews yet.